MR-JE compatible HG-Series 200VAC motors are available in sizes up to 3kW and include 2 motor types for easy selection, based on required capacity or inertia requirements, for the best amplifier and motor size possible.
Laddar...